Object 6064h: position actual value (DS402)

The object position actual value  provides the actual position. The resolution can be altered by the gearing factors of the position controller (Object 6091/6092).

Index

6064h

Name

position actual value, PL.FB

Object code

VAR

Data type

INTEGER32

Mode

pp, csp

Access

R/W

PDO mapping

possible

Unit

position units

Value range

(-231) to (231-1)

Default value

EEPROM

no

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™